Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS2G-D421

Field assembly connector, M12 straight plug (male), 4-poles, A coded, solder connection, for cable diameters 5-6 mm

Specifications

Usage Field assembly connector
Connector 1 M12 straight plug
Number of pin contact 4
Color cover Black
Material nut Brass
LED indicator
Connection method Solder terminal
For cable outer diameter 5-6 mm

Downloads