VZA2015FAA
V1000 inverter, 3~ 200, VAC 15 kW, 60 A, sensorless vector, max. output freq. 400Hz
Specifications
| Drive control method | Open loop V/f, Open loop vector |
| Drive supply voltage | 230 V three phase |
| Max. motor output at constant torque | 15 kW |
| Max. motor output at variable torque | 18.5 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Finless type | |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
| Regenerative solutions | As inverter option |
| Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
| Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
| Product Height (unpacked) | 358 mm |
| Product Width (unpacked) | 220 mm |
| Product Depth (unpacked) | 187 mm |
| Product Weight (unpacked) | 9200 g |