V330-F081W03M-NNX
V330 Code Reader, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, X-Mode decoder, Ethernet TCP/IP, PROFINET, PoE, IP40
Specifications
Number of pixels | 0.3 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 81-81 mm |
Field of view (width) | 78-78 mm |
Decoder type | X-Mode (advanced 1D+2D+DPM) |
Frame rate | 60 fps |
Illumination | Inner LEDs only |
Communication port(s) | Ethernet TCP/IP, PROFINET Slave, PoE |
Image width | 752 pixels |
Image height | 480 pixels |
Shutter type | Global |
Product Height (unpacked) | 24.1 mm |
Product Width (unpacked) | 40 mm |
Product Depth (unpacked) | 63 mm |
Product Weight (unpacked) | 72 g |
Degree of protection (IP) | IP40 |
Accessories
V330-AF1 | V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit |
|
|
V330-AF2 | V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit |
|