SX-A64P0-EVA4
SX inverter IP20, 4 kW, 3~ 690 VAC, V/f drive, built-in filter, max. output freq. 400 Hz
Specifications
Drive control method | V/f control |
Drive supply voltage | 690 V three phase |
Max. motor output at variable torque | 4 kW |
Max. motor output at constant torque | 3 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication option(s) | Bluetooth, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MODBUS Slave, MODBUS/TCP, PROFIBUS DP Slave, PROFINET Slave, Serial RS-232C, Serial RS-485 |
Product Height (unpacked) | 536 mm |
Product Width (unpacked) | 176 mm |
Product Depth (unpacked) | 267 mm |
Product Weight (unpacked) | 17000 g |