This product has been discontinued; production has ended on 2024-12-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Drive control method | Open loop V/f, Open loop vector |
| Drive supply voltage | 400 V three phase |
| Max. motor output at constant torque | 5.5 kW |
| Max. motor output at variable torque | 7.5 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Finless type | |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
| Regenerative solutions | As inverter option |
| Communication port(s) | MODBUS Slave, Serial RS-485, USB |
| Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
| Product Height (unpacked) | 260 mm |
| Product Width (unpacked) | 140 mm |
| Product Depth (unpacked) | 140 mm |
| Product Weight (unpacked) | 3000 g |