Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYB65-50620

Industrial Box PC with Intel® Core™ i5-1145GRE, 32 GB RAM (non ECC), No exp. slots, WIN 11 IoT 2024 (64-bit), 256 GB CFast 3DTLC, No I/F option

Specifications

Processor family Intel® Core™ i5
Processor specification 1145GRE (1.5 GHz)
Cooling method Passive cooling (fanless)
Memory 32 GB RAM (non ECC)
Storage 256 GB CFast 3DTLC
Operating system Windows 11 IoT Enterprise 2024 LTSC - 64 bit
Expansion slot No Expansion
Modular port No Port
Communication port(s) EtherNet/IP, Ethernet TCP/IP, USB
Max. number of motion axes 0
Video output DisplayPort++
Material housing Aluminium, black
Degree of protection (IP) IP20
Operating temperature 0-55 °C
Supply voltage DC 20.4-28.8 V
Product Height (unpacked) 41 mm
Product Width (unpacked) 282 mm
Product Depth (unpacked) 195 mm
Product Weight (unpacked) 2600 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
NY000-AB01 Wall mount bracket for Box PC
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)

Spare parts

NY000-AK00 Spare part accessory kit (connectors, drive bracket, screws, etc)

Downloads