Specifications
| Processor family | Intel® Xeon® W |
| Processor specification | 11865MRE (2.6 GHz) |
| Cooling method | Active cooling (fan) |
| Memory | 16 GB RAM (non ECC) |
| Storage | 512 GB SSD 3DTLC |
| Operating system | Windows 11 IoT Enterprise 2024 LTSC - 64 bit |
| Expansion slot | 1 x PCIe slot (X4 lanes) |
| Modular port | No Port |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
| Max. number of motion axes | 0 |
| Video output | DisplayPort++ |
| Material housing | Aluminium, black |
| Degree of protection (IP) | IP20 |
| Operating temperature | 0-55 °C |
| Supply voltage DC | 20.4-28.8 V |
| Product Height (unpacked) | 89 mm |
| Product Width (unpacked) | 282 mm |
| Product Depth (unpacked) | 195 mm |
| Product Weight (unpacked) | 0 g |