Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYB13-315D0

Industrial Box PC with Intel® Core™ i3-1115GRE, 8 GB RAM (non ECC), 1 PCIe + 2 drive slots, WIN 10 IoT 2021 (64-bit), 500 GB HDD, No I/F option

Specifications

Max. number of motion axes 0
Processor family Intel® Core™ i3
Processor specification 1115GRE (2.2 GHz)
Cooling method Passive cooling (fanless)
Memory 8 GB RAM (non ECC)
Storage 500 GB HDD
Operating system Windows 10 IoT Enterprise 2021 LTSC - 64 bit
Expansion slot 1 x PCIe slot (X4 lanes)
Modular port No Port
Communication port(s) EtherNet/IP, Ethernet TCP/IP, USB
Video output DisplayPort++
Material housing Aluminium, black
Degree of protection (IP) IP20
Operating temperature 0-55 °C
Supply voltage DC 20.4-28.8 V
Product Height (unpacked) 73 mm
Product Width (unpacked) 282 mm
Product Depth (unpacked) 195 mm
Product Weight (unpacked) 3000 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
NY000-AB01 Wall mount bracket for Box PC
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)

Spare parts

NY000-AK00 Spare part accessory kit (connectors, drive bracket, screws, etc)

Downloads