Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NXR-ILM08C-EIT

NXR Series IO-Link Master Unit IP67, 8 ports, EtherNet/IP

Specifications

Type of module IO-Link master
Communication port(s) EtherNet/IP, IO-Link
Number of digital inputs 16
Digital input type IO-Link, PNP
Number of digital outputs 16
Digital output type IO-Link, PNP
I/O connection type M12
Number of I/O connectors 8
Product Height (unpacked) 240 mm
Product Width (unpacked) 62 mm
Product Depth (unpacked) 38 mm
Product Weight (unpacked) 440 g

Accessories

1302011110 7/8 inch Waterproof Cover
72MDM4MDM4010K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 1 m, green
72MDM4MDM4030K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 3 m, green
72MDM4MDM4050K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 5 m, green
72MDM4MDM4100K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 10 m, green
72MDM4RM4005K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 0.5 m, green
72MDM4RM4010K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 1 m, green
72MDM4RM4030K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 3 m, green
72MDm4MDm4005K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 0.5 m, green
72MDm4MDm4020K Ethernet cable, PVC, M12 plug (D-coding, male) to M12 plug (D-coding, male), 2 m, green
72MDm4Rm4020K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 2 m, green
72MDm4Rm4050K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 5 m, green
72MDm4Rm4100K Ethernet cable, PVC, M12 plug (D-coding, male) to RJ45, 10 m, green
72MNf4010 Power cable, PVC, 7/8 inch socket (female) to discrete wire, straight, 1 m
72MNf4020 Power cable, PVC, 7/8 inch socket (female) to discrete wire, straight, 2 m
72MNf4050 Power cable, PVC, 7/8 inch socket (female) to discrete wire, straight, 5 m
72MNf4100 Power cable, PVC, 7/8 inch socket (female) to discrete wire, straight, 10 m
72MNf4MNm4010 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), straight, 1 m
72MNf4MNm4020 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), straight, 2 m
72MNf4MNm4050 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), straight, 5 m
72MNf4MNm4100 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), straight, 10 m
72MNfL4010 Power cable, PVC, 7/8 inch socket (female) to discrete wire, right angle, 1 m
72MNfL4020 Power cable, PVC, 7/8 inch socket (female) to discrete wire, right angle, 2 m
72MNfL4050 Power cable, PVC, 7/8 inch socket (female) to discrete wire, right angle, 5 m
72MNfL4100 Power cable, PVC, 7/8 inch socket (female) to discrete wire, right angle, 10 m
72MNfL4MNmL4010 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), right angle, 1 m
72MNfL4MNmL4020 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), right angle, 2 m
72MNfL4MNmL4050 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), right angle, 5 m
72MNfL4MNmL4100 Power cable, PVC, 7/8 inch socket (female) to 7/8 inch plug (male), right angle, 10 m
XS2W-D421-C81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 1 m
XS2W-D421-D81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS2W-D421-G81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m
XS2W-D421-J81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 10 m
XS2Z-22 Water-resistive cover for M12-female connector
XS3W-M42C-4C2-A Cable with connectors on both cable ends, M8 straight socket (female), Smartclick M12 straight plug (male), 4-poles, PVC standard cable, IP67, 0.2 m
XS5R-D426-1 Y-Joint plug/socket M12 SmartClick without cable (4-4, 4-2)

Downloads