Specifications
Type of module | IO-Hub |
Communication port(s) | IO-Link |
Number of digital inputs | 16 |
Digital input type | PNP |
Number of digital outputs | 0 |
Digital output type | None |
I/O connection type | M12 |
Number of I/O connectors | 8 |
Product Height (unpacked) | 174 mm |
Product Width (unpacked) | 62 mm |
Product Depth (unpacked) | 37.8 mm |
Product Weight (unpacked) | 280 g |
Accessories
XS2W-D421-D81-F | Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m |
|
|
XS2W-D421-G81-F | Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m |
|
|
XS3W-M42C-4C2-A | Cable with connectors on both cable ends, M8 straight socket (female), Smartclick M12 straight plug (male), 4-poles, PVC standard cable, IP67, 0.2 m |
|
|
XS5R-D426-1 | Y-Joint plug/socket M12 SmartClick without cable (4-4, 4-2) |
|