Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NXR-CD166C-IL2

NXR Series IO-Hub IP67, 16 input/output, 8x M12 connectors

Specifications

Type of module IO-Hub
Communication port(s) IO-Link
Number of digital inputs 16
Digital input type PNP
Number of digital outputs 16
Digital output type PNP
I/O connection type M12
Number of I/O connectors 8
Product Height (unpacked) 174 mm
Product Width (unpacked) 62 mm
Product Depth (unpacked) 37.8 mm
Product Weight (unpacked) 280 g

Accessories

XS2W-D421-D81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS2W-D421-G81-F Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m
XS2Z-22 Water-resistive cover for M12-female connector
XS3W-M42C-4C2-A Cable with connectors on both cable ends, M8 straight socket (female), Smartclick M12 straight plug (male), 4-poles, PVC standard cable, IP67, 0.2 m
XS5R-D426-1 Y-Joint plug/socket M12 SmartClick without cable (4-4, 4-2)

Downloads