Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NB7W-TW00B-V1

Touch screen HMI, 7 inch WVGA (800 x 480 pixel), TFT color

Specifications

Screen diagonal 7 in
Number of pixels, horizontal 800
Number of pixels, vertical 480
Type of display TFT
Frame color Black
Number of Ethernet ports 0
Number of USB ports 2
Number of RS-232 ports 2
Number of RS-422 ports 1
Number of RS-485 ports 1
Number of colors of the display 65536
Number of grey-scales/blue-scales of display 64
Degree of protection (IP), front side IP65
Width of the front 202.0 mm
Height of the front 148 mm
Width of panel cutout 191 mm
Height of panel cutout 137 mm
Built-in depth 46 mm
Product Weight (unpacked) 705 g

Accessories

NB7W-KBA04 Protective sheets for NB7W (5 sheets)
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m
XW2Z-500T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 5 m

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
EVE CR-series button cells Battery Safety Datasheet
enPDF 380 KB
download
NB Faceplate 4.0 - Multilanguage Software
en ZIP 89.1 MB
download
NB-Designer Setup v1.6.6.0 Software
en ZIP 495 MB
download
NB-Series Getting Started Guide
enPDF 10 MB
download
NB-Series Setup Manual
enPDF 6.08 MB
download
NB-Series Host Connection Setup Manual
enPDF 21.3 MB
download
NB7W-TW1_B HMIs Users Manual
enPDF 43.4 MB