Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NB3Q-TW00B-V1

Touch screen HMI, 3.5 inch QVGA (320 x 240 pixel), TFT color

Specifications

Screen diagonal 3.5 in
Number of pixels, horizontal 320
Number of pixels, vertical 240
Type of display TFT
Frame color Black
Number of Ethernet ports 0
Number of USB ports 2
Number of RS-232 ports 1
Number of RS-422 ports 1
Number of RS-485 ports 1
Number of colors of the display 65536
Number of grey-scales/blue-scales of display 64
Degree of protection (IP), front side IP65
Width of the front 129.8 mm
Height of the front 103.8 mm
Width of panel cutout 119 mm
Height of panel cutout 93 mm
Built-in depth 52.8 mm
Product Weight (unpacked) 320 g

Accessories

NB3Q-KBA04 Accessory HMI, protective sheets for NB3Q (5 sheets)
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m
XW2Z-500T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 5 m

Downloads