Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NB10W-TW01B-V1

Touch screen HMI, 10.1 inch WSVGA (1024 x 600 pixel), TFT color, Ethernet + USB Host

Specifications

Screen diagonal 10.1 in
Number of pixels, horizontal 1024
Number of pixels, vertical 600
Type of display TFT
Frame color Black
Number of Ethernet ports 1
Number of USB ports 2
Number of RS-232 ports 2
Number of RS-422 ports 1
Number of RS-485 ports 1
Number of colors of the display 65536
Number of grey-scales/blue-scales of display 64
Degree of protection (IP), front side IP65
Width of the front 268.8 mm
Height of the front 210.8 mm
Width of panel cutout 258 mm
Height of panel cutout 200 mm
Built-in depth 54 mm
Product Weight (unpacked) 1465 g

Accessories

NB10W-KBA04 Accessory HMI, protective sheets for NB10W (5 sheets)
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m
XW2Z-500T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 5 m

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Maxell CR-series button cells Battery Safety Datasheet
enPDF 132 KB
download
NB Faceplate 4.0 - Multilanguage Software
en ZIP 89.1 MB
download
NB-Designer Setup v1.6.6.0 Software
en ZIP 495 MB
download
NB-Series Setup Manual
enPDF 6.08 MB
download
NB-Series Getting Started Guide
enPDF 10 MB
download
NB-Series Host Connection Setup Manual
enPDF 21.3 MB