Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 3 |
Rated carry current | 10 A |
Coil voltage | 48 V |
Operation voltage | DC |
Contact material | AgSnIn |
Contact description | 3PDT |
Features | Test button, Transparent case, With mechanical indicator |
Terminal type | Plug-in |