Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

MKS3PI 24VDC

Relay, plug-in, 11-pin, 3PDT, 10 A, mech indicator, test button

Specifications

Mounting method With plug-in socket
Usage General purpose
Poles 3
Rated carry current 10 A
Coil voltage 24 V
Operation voltage DC
Contact material AgSnIn
Contact description 3PDT
Features Test button, Transparent case, With mechanical indicator
Terminal type Plug-in