MKS2P 230VAC
Relay, plug-in, 8-pin, DPDT, 10 A, mech indicator
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 10 A |
Coil voltage | 230 V |
Operation voltage | AC |
Contact material | AgSnIn |
Contact description | DPDT |
Features | Transparent case, With mechanical indicator |
Terminal | Plug-in |