Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

KM50-E1-FLK

Power monitor, on-panel 48x96 mm with LED display, 1-phase / 2-wire,3-phase / 3-wire, Compoway/F and Modbus

Specifications

Applicable phase wiring methods Single-phase, 2-wire, Single-phase, 3-wire, Three-phase, 3-wire, Three-phase, 4-wire [Grounded neutral], Three-phase, 4-wire [Not grounded neutral]
Display
Installation type On-panel
Operation voltage AC
Rated input voltage 100-220 VAC (L-N) (for single-phase, 3 wire), 100-240 VAC (L-N) (for single-phase, 3 wire), 100-277 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 100-277 VAC (for single-phase, 2 wire), 173-277 VAC (L-L) (for three-phase, 3 wire)
Terminal type Screw

Downloads

download
EasyKM-Manager v3.01 Software
en ZIP 9.54 MB
o

Please or register to view this content