Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

KM-N3-FLK

Multi-circuit compact power monitor device for on panel installation

Specifications

Installation type On-panel
Power supply voltage 100-240 V
Operation voltage AC
Applicable phase wiring methods Single-phase, 2-wire, Single-phase, 3-wire, Three-phase, 3-wire, Three-phase, 4-wire [Grounded neutral], Three-phase, 4-wire [Not grounded neutral]
Rated input voltage 100-120 VAC (L-N) (for three-phase, 4 wire, not grounded neutral), 100-240 VAC (L-N) (for single-phase, 3 wire), 100-277 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 100-277 VAC (for single-phase, 2 wire), 173-208 VAC (L-L) (for three-phase, 4 wire, not grounded neutral), 173-277 VAC (L-L) (for three-phase, 3 wire), 173-480 VAC (L-L) (for three-phase, 4 wire, grounded neutral), 200-480 VAC (L-L) (for single-phase, 3 wire)
Display
Terminal Push-in Plus, Screw

Accessories

KM-NCT-E100A Split-type Current Transformers, rated primary current 100 A, rated secondary current 1 A
KM-NCT-E250A Split-type Current Transformers, rated primary current 250 A, rated secondary current 1 A
KM-NCT-E500A Split-type Current Transformers, rated primary current 500 A

Downloads