Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K7DD-PQMA

Advanced Motor Condition Monitoring Device, 100 to 240 VAC, transistor control output, Push-in Plus, LCD display, RS-485/Modbus/RTU

Specifications

Supply voltage AC 100-240 V
Application Motor generic internal issues, Motor specific internal issues, Motor’s driveline generic issues, Motor’s driveline specific issues, Pump cavitation, Servo driveline specific issues
Rated input current 1-400 A
Number of digital outputs 3
Output type NPN, Transistor
Product Depth (unpacked) 90 mm
Product Width (unpacked) 90 mm
Product Height (unpacked) 90 mm
Communication port(s) MODBUS RTU
Mounting method DIN rail
Mounting position CT: panel (up to 3 per each controller), Controller: panel
Setup method Free software
User interface Condition monitoring software tool, Front LED, LCD screen

Downloads