This product has been discontinued; production has ended on 2024-02-29.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Drive control method | Open loop V/f |
| Drive supply voltage | 400 V three phase |
| Max. motor output at constant torque | 0.55 kW |
| Max. motor output at variable torque | 0.75 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Finless type | |
| Compatible motor type | Induction or asynchronous motor |
| Regenerative solutions | As inverter option |
| Communication option(s) | MODBUS Slave, Serial RS-232C, Serial RS-485 |
| Product Height (unpacked) | 128 mm |
| Product Width (unpacked) | 108 mm |
| Product Depth (unpacked) | 99 mm |
| Product Weight (unpacked) | 1200 g |