Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J1-A4022-E

J1 AC Drive, 2.2 kW, 6.3 A, 400 VAC, 3~ input, max. output freq. 400 Hz

Specifications

Drive control method V/f control, Vector control
Drive supply voltage 400 V three phase
Max. motor output at constant torque 2.2 kW
Max. motor output at variable torque 2.2 kW
Built in EMC filter
Degree of protection (IP) IP20
Compatible motor type Induction or asynchronous motor
Communication port(s) MODBUS Slave, Serial RS-485
Communication option(s) USB
Product Height (unpacked) 128 mm
Product Width (unpacked) 108 mm
Product Depth (unpacked) 139 mm
Product Weight (unpacked) 1000 g
Finless type

Accessories

3G3A1-PC03 J1 to PC communication cable RJ45 to USB (3 meters and 2 kV insulation RS-485 converter)
AX-FER2102-PE Ferrite choke, 21mm diameter, for 2.2kW inverters and below
AX-FIJ4008-SE J1 footprint RFI filter, 8 A, 3-phase 400 VAC, for 0.4 to 2.2 kW models
AX-RAI01630090-DE AC input reactor, 9 A, 1.63 mH, for 2.2 to 3.0 kW sizes, 400 VAC, 3 phase
AX-RAO04600110-DE AC output reactor, 11 A, 4.6 mH, for 5.5 kW , 400 VAC, 3 phase

Downloads