The production of this product is planned to end on 2025-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Type | Digital |
Installation type | DIN rail, On-panel, Socket |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal type | Plug-in |
Output type | Relay |
Contact description | SPDT |
Time range | 0.001 s - 9999 h |
Supply voltage AC | 100-240 V |
Number of pin contact | 8 |
Inputs | Reset (NPN), Signal (NPN) |