Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-OD4G-1

SmartSlice 4 x digital outputs 0.5 A, 24 VDC, PNP, with overcurrent and short-circuit protection

Specifications

I/O system GRT1 I/O Bus
Type of module Digital I/O
I/O connection type Push-in
Connection method 2-wire, 3-wire
Number of digital inputs 0
Digital input type None
Number of digital outputs 4
Digital output type PNP
Permitted voltage at output 20.4-26.4 V
Output current 0.5 A
Short-circuit protected outputs
Number of IOV (V+) terminals 4
Number of IOG (V-) terminals 4
Degree of protection (IP) IP20
Product Height (unpacked) 84 mm
Product Width (unpacked) 15 mm
Product Depth (unpacked) 74.4 mm
Product Weight (unpacked) 86 g

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GRT1 series (Safety Precautions) Instruction Sheet
enPDF 522 KB
download
GRT1-series Discontinuation Notice
enPDF 80.8 KB
download
Sysmac Catalogue
enPDF 43.5 MB