This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Digital I/O |
I/O connection type | Push-in |
Connection method | 1-wire, 2-wire |
Number of digital inputs | 8 |
Digital input type | PNP |
Permitted voltage at input | 15-26.4 V |
Number of digital outputs | 0 |
Digital output type | None |
Output current | 0 A |
Short-circuit protected outputs | |
Number of IOV (V+) terminals | 4 |
Number of IOG (V-) terminals | 0 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 15 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 88 g |