Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G2RV-ST500 110VAC

Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 110 VAC

Specifications

Coil voltage 110 V
Contact description SPDT
Contact material Ag alloy
Features LED, Transparent case, With mechanical indicator
Mounting method DIN rail
Poles 1
Rated carry current 6 A
Terminal type Push-in Plus
Usage Interface
Operation voltage AC

Accessories

G2RV-1-S-G DC48 Relay, SPCO, 6 A contacts, for replacement in G2RV-SR*00 48VAC/DC, 100 VAC, 110 VAC, 200 VAC, 230 VAC

Downloads