FZ-SQ100F
FZ-SQ intelligent compact color camera, high-power lighting, long-distance 220-970mm, wide view 53-240mm
Specifications
Number of pixels | 0.3 MP |
Focus distance | 220-970 mm |
Autofocus | |
Camera family | FH/FZ |
Camera type | Color |
Frame rate | 60 fps |
Image width | 752 pixels |
Image height | 480 pixels |
Scan type | Area scan |
Shutter type | Global |
Image sensor format | 1/3" |
Lens mount | None |
Pixel size | 6.0 µm |
Degree of protection (IP) | IP10 |