Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FZ-SC2M

FZ camera, high resolution 2M pixel, color

Specifications

Communication port(s) Other
Number of pixels 2.0 MP
Autofocus
Camera family FH/FZ
Camera type Color
Frame rate 30 fps
Illumination None
Image width 1600 pixels
Image height 1200 pixels
Scan type Area scan
Shutter type Global
Image sensor format 1/1.8"
Image sensor type CCD
Lens mount C-mount
Lens type Not Applicable
Pixel size 4.4 µm
Degree of protection (IP) IP20

Accessories

3Z4S-LE SV-0614H Accessory vision, lens 6 mm, high resolution, low distortion
3Z4S-LE SV-0614V Accessory vision, lens 6 mm
3Z4S-LE SV-0813V Accessory vision, lens 8 mm
3Z4S-LE SV-0814H Accessory vision, lens 8 mm, high resolution, low distortion
3Z4S-LE SV-1214H Accessory vision, lens 12 mm, high resolution, low distortion
3Z4S-LE SV-1214V Accessory vision, lens 12 mm
3Z4S-LE SV-1614H Accessory vision, lens 16 mm, high resolution, low distortion
3Z4S-LE SV-1614V Accessory vision, lens 16 mm
3Z4S-LE SV-2514H Accessory vision, lens 25 mm, high resolution, low distortion
3Z4S-LE SV-2514V Accessory vision, lens 25 mm
3Z4S-LE SV-3514H Accessory vision, lens 35 mm, high resolution, low distortion
3Z4S-LE SV-3518V Accessory vision, lens 35 mm
3Z4S-LE SV-5014H Accessory vision, lens 50 mm, high resolution, low distortion
FZ-VS3 10M Accessory vision, FH and FZ, standard camera cable, 10m
FZ-VS3 3M Accessory vision, FH and FZ, standard camera cable, 3m
FZ-VS3 5M Accessory vision, FH and FZ, standard camera cable, 5m
FZ-VS4 15M Accessory vision, FH and FZ, camera cable, long distance, 15m
FZ-VSB3 10M Accessory vision, FH and FZ, camera cable, bend resistant, 10 m
FZ-VSB3 5M Accessory vision, FH and FZ, camera cable, bend resistant, 5 m
FZ-VSJ FZ Camera cable extension hub (max 3 cables 45m)
FZ-VSL3 10M Accessory vision, FH and FZ, camera cable, standard, right angled connector, 10 m
FZ-VSL3 5M Accessory vision, FH and FZ, camera cable, standard, right angled connector, 5m

Downloads

download
FH Instruction Manual
enPDF 2.81 MB
download
FH-UMAI - FH Application Software Operation Manual
enPDF 1.48 MB
download
FH-UMAI - FH Application Software Reference Manual
enPDF 39.1 MB
download
FH-series Vision System Datasheet
enPDF 13.1 MB
download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FH/FZ5 Series Vision System Users Manual
enPDF 43.2 MB
download
FHV Series Setup Manual
enPDF 26.6 MB
download
Sysmac Catalogue
enPDF 43.5 MB
download
Vision Accessory Catalogue
enPDF 51.4 MB
download
FH Instruction Manual
enPDF 2.81 MB
download
FH-UMAI - FH Application Software Operation Manual
enPDF 1.48 MB
download
FH-UMAI - FH Application Software Reference Manual
enPDF 39.1 MB
download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FH/FZ5 Series Vision System Users Manual
enPDF 43.2 MB
download
FHV Series Setup Manual
enPDF 26.6 MB