Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FS-B8KU7CLU-M72

Camera Link Line Scan Camera, 8K, Monochrome, CMOS AWAIBA DR-B&W-8K-7, 7 µm, 80 kHz, M72 Mount, Field Update Capability

Specifications

Camera type Monochrome
Number of lines 1
Interface Camera Link
Lens mount M72
Image width 8192 pixels
Image sensor type DR-B&W
Pixel size 7 µm
Scan frequency 80 kHz
Lens type Not Applicable
Scan type Line scan

Accessories

FJ-VSP2 10M FJ Gig-E power and I/O cable, 10 m
FJ-VSP2 3M FJ Gig-E power and I/O cable, 3 m
FJ-VSP2 5M FJ Gig-E power and I/O cable, 5 m

Downloads