FS-B4KU7CLU-M42
Camera Link Line Scan Camera, 4K, Monochrome, CMOS AWAIBA DR-B&W-2x4K-7, 7 µm, 80 kHz, M42 Mount, Field Update Capability
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | Camera Link |
Lens mount | M42 |
Image width | 4096 pixels |
Image sensor type | DR-B&W |
Pixel size | 7 µm |
Scan frequency | 80 kHz |
Lens type | N/A |
Scan type | Line scan |