FS-B2KU7DCLU-C
Camera Link Dual Line Scan Camera, 2K, Monochrome, CMOS AWAIBA DR-B&W-2x2K-7, 7 µm, 80 kHz, C Mount, Field Update Capability
Specifications
Camera type | Monochrome |
Number of lines | 2 |
Interface | Camera Link |
Lens mount | C-mount |
Image width | 2048 pixels |
Image sensor type | DR-B&W |
Pixel size | 7 µm |
Scan frequency | 80 kHz |
Lens type | N/A |
Scan type | Line scan |