FS-B16KU35CLU-M72
Camera Link Line Scan Camera, 16K, Monochrome , CMOS AWAIBA DR-B&W-16K-3.5, 3.5 µm, 40 kHz, M72 Mount, Field Update Capability
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | Camera Link |
Lens mount | M72 |
Image width | 16384 pixels |
Image sensor type | DR-B&W |
Pixel size | 3.5 µm |
Scan frequency | 80 kHz |
Lens type | N/A |
Scan type | Line scan |