FH-SMX01-SWIR
FH SWIR Camera,1.3 MPixel, C-Mount, global shutter, monochrome
Specifications
Communication port(s) | None |
Number of pixels | 1.3 MP |
Autofocus | |
Camera family | FH |
Camera type | Monochrome, SWIR |
Frame rate | 120 fps |
Illumination | None |
Image width | 1280 pixels |
Image height | 1024 pixels |
Scan type | Area scan |
Shutter type | Global |
Image sensor format | 1/2" |
Image sensor type | IMX990 |
Lens mount | C-mount |
Lens type | N/A |
Pixel size | 5.0 µm |
Degree of protection (IP) | IP40 |