FH-SMX01
FH Camera, high speed, 1.6 MPixel, C-Mount, global shutter, monochrome
Specifications
Number of pixels | 1.6 MP |
Autofocus | |
Camera family | FH |
Camera type | Monochrome |
Frame rate | 154.6 fps |
Illumination | None |
Image width | 1440 pixels |
Image height | 1080 pixels |
Scan type | Area scan |
Shutter type | Global |
Image sensor format | 1/2.9" |
Image sensor type | CMOS |
Lens mount | C-mount |
Lens type | N/A |
Pixel size | 3.45 µm |
Degree of protection (IP) | IP40 |