Specifications
Number of pixels | 12 MP |
Autofocus | |
Camera family | FH |
Camera type | Color |
Frame rate | 40.1 fps |
Illumination | None |
Image width | 4092 pixels |
Image height | 3000 pixels |
Scan type | Area scan |
Shutter type | Global |
Image sensor format | 1.1" |
Image sensor type | CMOS |
Lens mount | C-mount |
Lens type | N/A |
Pixel size | 3.45 µm |
Degree of protection (IP) | IP10 |