Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FH-SCX03

FH Camera, high speed, 3.2 MPixel, C-Mount, global shutter, colour

Specifications

Number of pixels 3.2 MP
Autofocus
Camera family FH
Camera type Color
Frame rate 151.4 fps
Illumination None
Image width 2046 pixels
Image height 1536 pixels
Scan type Area scan
Shutter type Global
Image sensor format 1/1.8"
Image sensor type CMOS
Lens mount C-mount
Lens type N/A
Pixel size 3.45 µm
Degree of protection (IP) IP40

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FH Instruction Manual
enPDF 2.81 MB
download
FH & FHV Launcher V651 Software
enZIP 490 KB
download
FH-Sim Installation V631 Software
enZIP 34.1 MB
download
FH-Sim Installation V640 Software
enZIP 41.9 MB
download
FH-UMAI - FH Application Software Reference Manual
enPDF 31.1 MB
download
FH-UMAI - FH Application Software Operation Manual
enPDF 1.48 MB
download
FH-series Vision System Datasheet
enPDF 9.39 MB
download
FH/FHV Launcher V631 Software
enZIP 488 KB
download
FH/FHV Launcher V640 Software
enZIP 489 KB
download
FH/FHV Series Vision System Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 24.7 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FH/FZ5 Series Vision System Users Manual
enPDF 43.2 MB
download
FHV Series Setup Manual
enPDF 22.5 MB
download
Sysmac Catalogue
enPDF 43.5 MB
download
Vision Accessory Catalogue
enPDF 15.7 MB
download
FH Instruction Manual
enPDF 2.81 MB
download
FH-UMAI - FH Application Software Reference Manual
enPDF 31.1 MB
download
FH-UMAI - FH Application Software Operation Manual
enPDF 1.48 MB
download
FH/FHV Series Vision System Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 24.7 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FH/FZ5 Series Vision System Users Manual
enPDF 43.2 MB
download
FHV Series Setup Manual
enPDF 22.5 MB