|
3Z4S-LE SV-10028H
|
Accessory vision, lens 100 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-1214H
|
Accessory vision, lens 12 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-1214V
|
Accessory vision, lens 12 mm |
|
|
3Z4S-LE SV-1614H
|
Accessory vision, lens 16 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-1614V
|
Accessory vision, lens 16 mm |
|
|
3Z4S-LE SV-2514H
|
Accessory vision, lens 25 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-2514V
|
Accessory vision, lens 25 mm |
|
|
3Z4S-LE SV-3514H
|
Accessory vision, lens 35 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-5014H
|
Accessory vision, lens 50 mm, high resolution, low distortion |
|
|
3Z4S-LE SV-7525H
|
Accessory vision, lens 75 mm, high resolution, low distortion |
|
|
FZ-VS3 10M
|
Accessory vision, FH and FZ, standard camera cable, 10m |
|
|
FZ-VS3 3M
|
Accessory vision, FH and FZ, standard camera cable, 3m |
|
|
FZ-VS3 5M
|
Accessory vision, FH and FZ, standard camera cable, 5m |
|
|
FZ-VS4 15M
|
Accessory vision, FH and FZ, camera cable, long distance, 15m |
|
|
FZ-VSB3 10M
|
Accessory vision, FH and FZ, camera cable, bend resistant, 10 m |
|
|
FZ-VSB3 5M
|
Accessory vision, FH and FZ, camera cable, bend resistant, 5 m |
|
|
FZ-VSJ
|
FZ Camera cable extension hub (max 3 cables 45m) |
|
|
FZ-VSL3 10M
|
Accessory vision, FH and FZ, camera cable, standard, right angled connector, 10 m |
|
|
FZ-VSL3 5M
|
Accessory vision, FH and FZ, camera cable, standard, right angled connector, 5m |
|