Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F440-FXXXY50M-NNA

Smart camera, no Optics, 5 MP, mono, no light, AutoVISION + Verification

Specifications

Number of pixels 5.0 MP
Camera type Monochrome
Autofocus
Frame rate 35 fps
Illumination None
Software option(s) AutoVISION, Verification
Image width 2464 pixels
Image height 2056 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Degree of protection (IP) IP40
Application Code reading, Code verification, Counting, Measurement inspection, OCR / OCV, Presence / Absence
Digital output type PNP/NPN

Accessories

V430-W8-3M V/F 430-F M12 to Flying Leads Cable, 3 m
V430-W8-5M V/F 430-F M12 to Flying Leads Cable, 5 m
V430-WQ-1M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m
V430-WQ-3M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 3 m
V430-WQ-5M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 5 m
V430-WQR-3M V/F 430-F Camera to QX-1 interconnect cable with RS-232 breakout, 2.7 m
V430-WR-1M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m
V430-WR-3M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 3 m

Downloads

download
AutoVISION WebMonitor Users Manual
enPDF 5.95 MB
download
AutoVISION_530_3025_016 Software
enZIP 979 MB
download
Communications Connection Guide Integration guide
enPDF 4.62 MB
download
EtherNet/IPTM Connection Guide Integration guide
enPDF 4.6 MB
download
F440-F/ C-Mount Smart Camera Users Manual
enPDF 11.2 MB
download
Omron F440-F EtherNet/IP EDS file
enZIP 9.16 MB
download
Omron F440-F PROFINET GSDML file
enZIP 9.16 MB
download
TCP/IP Connection Guide Integration guide
enPDF 4.14 MB