Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F430-F000L12M-NNV

F430 Smart Camera, 1.2 MP monochrome, Long range, Autofocus 75-1200 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67

Specifications

Camera family F430
Number of pixels 1.2 MP
Camera type Monochrome
Autofocus
Focus distance 75-1200 mm
Focal length 16 mm
Field of view (width) 24-436 mm
Frame rate 40 fps
Shutter type Global
Illumination Inner LEDs only
Software option(s) AutoVISION, Visionscape
Image sensor type CMOS
Image width 1280 pixels
Image height 960 pixels
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Degree of protection (IP) IP65/IP67
Application Code reading, Code verification, Counting, Measurement inspection, OCR / OCV, Presence / Absence

Accessories

V430-AF11 Diffuser Installation Kit for V/F4X0-FXXXXXXX-XXX
V430-AF3 V/F 4x0-F Right angle mirror
V430-AF6 V/F 4x0-F Standard Red filter Installation Kit
V430-AF7 V/F 4x0-F Standard Blue filter Installation Kit
V430-ALB V/F 4x0-F Blue Standard Light Installation Kit
V430-ALI V/F 4x0-F IR Standard Light Installation Kit
V430-ALR V/F 4x0-F Red Standard Light Installation Kit
V430-ALW V/F 4x0-F White Standard Light Installation Kit
V430-AM0 V/F 4x0-F L Bracket Adjustable Angle Mounting Kit
V430-AM1 V/F 4x0-F 1/4-20 Camera Tripod Mounting Block Kit
V430-AM2 V/F 4x0-F 4” (102 mm) Ram Mount Stand
V430-AM3 V/F 4x0-F APG Pan and Tilt Camera Mount
V430-AM4 V/F 4x0-F Nylon Screw and Washer Electrical Isolation Mounting Kit
V430-AM5 V/F 4x0-F MS-4 / MINI to V/F4XX-F Adapter Plate
V430-AM6 V/F 4x0-F Smart Ring Light to V/F4XX-F Mounting Bracket
V430-AM7 V/F 4x0-F QX / Vision HAWK to V/F4XX-F Adapter Plate

Spare parts

V430-AF10 Front Window Installation Kit for V/F4X0-FXXXXXXX-XXX

Downloads

download
AutoVISION WebMonitor Users Manual
enPDF 5.95 MB
download
Communications Connection Guide Integration guide
enPDF 4.62 MB
download
EtherNet/IPTM Connection Guide Integration guide
enPDF 4.6 MB
download
MicroHAWK F Series 0F Users Manual
enPDF 18.4 MB
download
TCP/IP Connection Guide Integration guide
enPDF 4.14 MB