|
|
E39-R1S
|
Accessory photoelectric sensor, reflector, 40 x 60 x 7.5 mm, ABS & Acrylic |
|
|
|
E3AS-F1000IPT-M1TJ 0.3M
|
Photoelectric sensor, rectangular housing, plastic body, infrared laser class 1, time-of-flight, 1000 mm, PNP, Light-ON/Dark-ON, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m |
|
|
|
E3AS-F1500IPT-M1TJ 0.3M
|
Photoelectric sensor, rectangular housing, plastic body, infrared laser class 1, time-of-flight, 1500 mm, PNP, Light-ON/Dark-ON, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m |
|
|
|
E3Z-R81 2M
|
Photoelectric sensor, rectangular housing, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
E3Z-R81 5M
|
Photoelectric sensor, rectangular housing, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, 5 m cable |
|
|
|
E3Z-T81 2M
|
Photoelectric sensor, rectangular housing, infrared LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
E3Z-T81 5M
|
Photoelectric sensor, rectangular housing, infrared LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 5 m cable |
|
|
|
F39-FMA150R
|
Muting sensor arm mounter for retroreflective sensor; length 150 mm (2 mounters per set) |
|
|
|
F39-FMA150T
|
Muting sensor arm mounter for through-beam sensor; length 150 mm (2 mounters per set) |
|
|
|
F39-FMA400R
|
Muting sensor arm mounter for retroreflective sensor; length 400 mm (2 mounters per set) |
|
|
|
F39-FMA400T
|
Muting sensor arm mounter for through-beam sensor; length 400 mm (2 mounters per set) |
|
|
|
F39-GCN5
|
Muting Sensor Connection Box for F3SG-SR/PG series |
|
|
|
F39-GCNY2
|
Safety sensor accessory, F3SG-R_SR, M12 Y-joint connector, 0.5 m |
|
|
|
F39-GCNY3
|
Safety sensor accessory, F3SG-R_SR, Reset Switch M12 Y-joint connector, 0.5 m |
|
|
|
F39-JG10C-D
|
Root-straight cable 10 m for F3SG-SR (cable for receiver with dedicated connector - Black) |
|
|
|
F39-JG10C-L
|
Root-straight cable 10 m for F3SG-SR (cable for emitter with dedicated connector - Gray) |
|
|
|
F39-JG3C-D
|
Root-straight cable 3 m for F3SG-SR (cable for receiver with dedicated connector - Black) |
|
|
|
F39-JG3C-L
|
Root-straight cable 3 m for F3SG-SR (cable for emitter with dedicated connector - Gray) |
|
|
|
F39-JG7C-D
|
Root-straight cable 7 m for F3SG-SR (cable for receiver with dedicated connector - Black) |
|
|
|
F39-JG7C-L
|
Root-straight cable 7 m for F3SG-SR (cable for emitter with dedicated connector - Gray) |
|
|
|
F39-JGR3K
|
Root-Plug cable for extended set 0.3 m for F3SG-4SR (2 cables per set, for emitter and receiver) |
|
|
|
F39-JGR3K-D
|
Root-Plug cable for extended set 0.3 m for F3SG-4SR (cable for receiver - black) M12,5 pin |
|
|
|
F39-JGR3K-L
|
Root-Plug cable for extended set 0.3 m for F3SG-4SR (cable for emitter - gray) |
|
|
|
F39-JGR3K-MS
|
Root-Plug cable for extended set 0.3 m for conversion MS (2 cables per set, for emitter and receiver) |
|
|
|
F39-JGR3K-MS-D
|
Root-Plug cable for extended set 0.3 m for Conversion with MS (cable for receiver - black) |
|
|
|
F39-JGR3K-MS-L
|
Root-Plug cable for extended set 0.3 m for Conversion with MS (cable for emitter - gray) |
|
|
|
F39-JGR3K-RE
|
Root-Plug cable for extended set 0.3 m for conversion F3SG-RE (2 cables per set, for emitter and receiver) |
|
|
|
F39-JGR3K-RE-D
|
Root-Plug cable for extended set 0.3 m for Conversion with F3SG-RA/ RE (cable for receiver - black) |
|
|
|
F39-JGR3K-RE-L
|
Root-Plug cable for extended set 0.3 m for Conversion with F3SG-RA/ RE (cable for emitter - gray) |
|
|
|
F39-JGR3K-SJ
|
Root-Plug cable for extended set 0.3 m for conversion F3SJ/ SN/ SR (2 cables per set, for emitter and receiver) |
|
|
|
F39-JGR3K-SJ-D
|
Root-Plug cable for extended set 0.3 m for Conversion with F3SJ/ SN (cable for receiver - black) |
|
|
|
F39-JGR3K-SJ-L
|
Root-Plug cable for extended set 0.3 m for Conversion with F3SJ/ SN (cable for emitter - gray) |
|
|
|
F39-LITF1
|
Intelligent Tap Bracket For DIN in Panel |
|
|
|
F39-LMAF1
|
Bracket for muting sensor arm mounter (2 units per set) |
|
|
|
F39-LSGA
|
Adjustable Side-Mount Bracket (2 brackets per set),Material: Zinc alloy |
|
|
|
F39-LSGF
|
Fixed Side-Mount Bracket (2 brackets per set) |
|
|
|
F39-LSGTB-MS
|
Adjustable top/bottom bracket set (2 pcs.) for MS4800/F3SR series |
|
|
|
F39-LSGTB-RE
|
Adjustable top/bottom bracket set (2 pcs.) for F3SG-RA/ RE series |
|
|
|
F39-LSGTB-SJ
|
Adjustable top/bottom bracket set (2 pcs.) for F3SJ/ SN series |
|
|
|
F39-PML1310-4
|
Mirror column 1310 mm for multibeam safety sensor F3SG-PG_A/L (4 beams) |
|
|
|
F39-PTS
|
Laser-alignment kit for F3SG-SR/PG Series, Mountable from the front. This can be easily mounted and removed to/from the main unit, even as a set with the F39-ST. |
|
|
|
F39-SGBT
|
Bluetooth Communication Unit for F39-SGIT-IL3 |
|
|
|
F39-SGIT-IL3
|
Intelligent Tap unit for F3SG-SR/PG |
|
|
|
F39-SGLP
|
The lamp can be connected to emitter, receiver, or emitter/receiver and turned ON based onthe operation of F3SG-SR/PG.The lamp can indicate red, orange, and green colors, to which three different states can beassigned. IP67 * rated when mated. |
|
|
|
F39-ST1310
|
Floor mount column of 1310 mm for F3SG-SR/PG, protective height up to 1280 mm |
|
|
|
F39-STB
|
Mount-column adjustable base for F3SG-SR/PG Mounted to the floor mount column or mirror column.The angle and height of the column can be adjusted. |
|
|
|
XS2G-D5S1
|
Field assembly connector, M12 straight plug (male), 5-poles, A coded, screw connection, for cable diameters 5-6 mm |
|
|
|
XS3W-M421-401-R
|
Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 1 m |
|
|
|
XS3W-M421-402-R
|
Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m |
|
|
|
XS3W-M421-405-R
|
Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m |
|
|
|
XS3W-M421-410-R
|
Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 10 m |
|
|
|
XS3W-M424-402-R
|
Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m |
|
|
|
XS3W-M424-405-R
|
Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m |
|
|
|
XS3W-M42C-4C2-A
|
Cable with connectors on both cable ends, M8 straight socket (female), Smartclick M12 straight plug (male), 4-poles, PVC standard cable, IP67, 0.2 m |
|
|
|
XS5F-D421-C80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 1 m |
|
|
|
XS5F-D421-D80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m |
|
|
|
XS5F-D421-E80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 3 m |
|
|
|
XS5F-D421-G80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m |
|
|
|
XS5F-D421-J80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 10 m |
|
|
|
XS5F-D421-L80-F
|
Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 20 m |
|
|
|
XS5F-D521-DJ0-IL
|
IO-Link cable, Smartclick M12 straight socket (female), 5-poles, A coded, PVC, IP67, 2 m |
|