Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3SG-4PGA0670-2A

Safety Multi-Light Beam, F3SG-PG Perimeter Guarding, Type 4, 2 beams, range 0.5 to 20.0 m, Product length 670 mm, Active/active

Specifications

Sensing method Safety multi-beam
Type of protection Body protection
Number of beams 2
Safety field height 670 mm
Type of safety according to IEC 61496-1 4
Beam spacing 500 mm
Maximum safety range 20 m
Minimum operating distance 0.5 m
Key features Active/active, Area Beam Indicator, Auxiliary output, Designated beam output, External Device Monitoring (EDM), External test, Interlock, Muting, Mutual interference prevention, PNP/NPN selection, Response time adjustment
Degree of protection (IP) IP65/IP67
Cascadable
Number of protected semiconductor outputs 2
Number of semiconductor outputs with signalling function 1
Type of switching output of the OSSD PNP/NPN
Response time 8 ms
With muting function
With beam coding
Communication option(s) Bluetooth, IO-Link, USB
Scope of delivery Transmitter and receiver
Wavelength of the sensor 870 nm
Connection method Root connector (order separately)
Max. output current at protected output 300 mA
Ambient temperature -30-55 °C
Number of fixed side-mount brackets 2
Number of adjustable side-mount brackets 2
Number of intermediate brackets 0

Accessories

E39-R1S Accessory photoeletric sensor, reflector, 40 x 60 x 7.5 mm, ABS & Acryllic
E3AS-F1000IPT-M1TJ 0.3M Photoelectric sensor, rectangular housing, plastic body, infrared laser class 1, time-of-flight, 1000 mm, PNP, Light-ON/Dark-ON, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
E3AS-F1500IPT-M1TJ 0.3M Photoelectric sensor, rectangular housing, plastic body, infrared laser class 1, time-of-flight, 1500 mm, PNP, Light-ON/Dark-ON, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
E3Z-R81 2M Photoelectric sensor, rectangular housing, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, 2 m cable
E3Z-R81 5M Photoelectric sensor, rectangular housing, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, 5 m cable
E3Z-T81 2M Photoelectric sensor, rectangular housing, infrared LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 2 m cable
E3Z-T81 5M Photoelectric sensor, rectangular housing, infrared LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 5 m cable
F39-FMA150R Muting sensor arm mounter for retroreflective sensor; length 150 mm (2 mounters per set)
F39-FMA150T Muting sensor arm mounter for through-beam sensor; length 150 mm (2 mounters per set)
F39-FMA400R Muting sensor arm mounter for retroreflective sensor; length 400 mm (2 mounters per set)
F39-FMA400T Muting sensor arm mounter for through-beam sensor; length 400 mm (2 mounters per set)
F39-GCN5 Muting Sensor Connection Box for F3SG-SR/PG series
F39-GCNY2 Safety sensor accessory, F3SG-R_SR, M12 Y-joint connector, 0.5 m
F39-GCNY3 Safety sensor accessory, F3SG-R_SR, Reset Switch M12 Y-joint connector, 0.5 m
F39-JG10A-D Safety sensor accessory, F3SG-R Advanced, receiver cable M12 8-pin, female, 10 m
F39-JG10A-L Safety sensor accessory, F3SG-R Advanced, emitter cable M12 5-pin, female, 10 m
F39-JG10B-D Safety sensor accessory, F3SG-R Advanced, receiver extension cable M12 8-pin, male/female, 10 m
F39-JG10B-L Safety sensor accessory, F3SG-R Advanced, emitter extension cable M12 5-pin, male/female, 10 m
F39-JG10C-D Root-straight cable 10 m for F3SG-SR (cable for receiver with dedicated connector - Black)
F39-JG10C-L Root-straight cable 10 m for F3SG-SR (cable for emitter with dedicated connector - Gray)
F39-JG20B-D Safety sensor accessory, F3SG-R Advanced, receiver extension cable M12 8-pin, male/female, 20 m
F39-JG20B-L Safety sensor accessory, F3SG-R Advanced, emitter extension cable M12 5-pin, male/female, 20 m
F39-JG3A-D Safety sensor accessory, F3SG-R Advanced, receiver cable M12 8-pin, female, 3 m
F39-JG3A-L Safety sensor accessory, F3SG-R Advanced, emitter cable M12 5-pin, female, 3 m
F39-JG3B-D Safety sensor accessory, F3SG-R Advanced, receiver extension cable M12 8-pin, male/female, 3 m
F39-JG3B-L Safety sensor accessory, F3SG-R Advanced, emitter extension cable M12 5-pin, male/female, 3 m
F39-JG3C-D Root-straight cable 3 m for F3SG-SR (cable for receiver with dedicated connector - Black)
F39-JG3C-L Root-straight cable 3 m for F3SG-SR (cable for emitter with dedicated connector - Gray)
F39-JG7C-D Root-straight cable 7 m for F3SG-SR (cable for receiver with dedicated connector - Black)
F39-JG7C-L Root-straight cable 7 m for F3SG-SR (cable for emitter with dedicated connector - Gray)
F39-JGR3K-D Root-Plug cable for extended set 0.3 m for F3SG-4SR (cable for receiver - black)
F39-JGR3K-L Root-Plug cable for extended set 0.3 m for F3SG-4SR (cable for emitter - gray)
F39-LITF1 Intelligent Tap Bracket For DIN in Panel
F39-LMAF1 Bracket for muting sensor arm mounter (2 units per set)
F39-LSGA Adjustable Side-Mount Bracket (2 brackets per set)
F39-LSGF Fixed Side-Mount Bracket (2 brackets per set)
F39-LSGTB-RE Adjustable top/bottom bracket set (2 pcs.) for F3SG-RA/ RE series
F39-LSGTB-SJ Adjustable top/bottom bracket set (2 pcs.) for F3SJ/ SN series
F39-PML0990-2 Mirror column 990 mm for multibeam safety sensor F3SG-PG_A/L (2 beams)
F39-PTS Laser-alignment kit for F3SG-SR/PG Series
F39-SGBT Bluetooth Communication Unit for F39-SGIT-IL3
F39-SGIT-IL3 Intelligent Tap unit for F3SG-SR/PG
F39-SGLP Safety sensor accessory, F3SG-SR/PG, lamp unit
F39-ST0990 Floor mount column of 990 mm for F3SG-SR/PG; Protective Height up to 880 mm
F39-STB Mount-column adjustable base for F3SG-SR/PG
XS2G-D5S1 Field assembly connector, M12 straight plug (male), 5-poles, A coded, screw connection, for cable diameters 5-6 mm
XS3W-M421-401-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 1 m
XS3W-M421-402-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m
XS3W-M421-405-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m
XS3W-M421-410-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 10 m
XS3W-M424-402-R Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m
XS3W-M424-405-R Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m
XS3W-M42C-4C2-A Cable with connectors on both cable ends, M8 straight socket (female), Smartclick M12 straight plug (male), 4-poles, PVC standard cable, IP67, 0.2 m
XS5F-D421-C80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 1 m
XS5F-D421-D80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS5F-D421-E80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 3 m
XS5F-D421-G80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m
XS5F-D421-J80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 10 m
XS5F-D421-L80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 20 m
XS5F-D521-DJ0-IL IO-Link cable, Smartclick M12 straight socket (female), 5-poles, A coded, PVC, IP67, 2 m

Downloads