E6B2-CWZ6C 20P/R 2M
Rotary Encoder, incremental, 20 ppr, 5 to 24 VDC, 3-phase, NPN output, 2 m cable
Specifications
Model | Incremental encoder |
Construction size | 40 mm |
Pulses per rotation | 20 |
Signal outputs | A, B, Z |
Shaft diameter | 6 mm |
Power supply voltage | 5-24 V |
Output type | NPN |
Connection method | Cable |
Cable length | 2 m |