E6B2-CWZ5B 360P/R 2M
Encoder, incremental, 360 ppr, 12 to 24 VDC, PNP output, 0.5 m cable
Specifications
Model | Incremental encoder |
Construction size | 40 mm |
Pulses per rotation | 360 |
Signal outputs | A, B, Z |
Shaft diameter | 6 mm |
Power supply voltage | 12-24 V |
Output type | PNP |
Connection method | Cable |
Cable length | 2 m |