Specifications
| Size | 1/8 DIN (96 x 48 mm) |
| Functions | HB/HS alarm for 1-phase heaters, Heater burnout detection, ON/OFF control, PID control |
| Number of control loops | 1 |
| Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
| Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
| Temperature range | -200-2300 °C |
| Number of event inputs | 2 |
| Number of alarm outputs | 4 |
| Supply voltage AC | 100-240 V |
| Control output | Voltage pulse |
| Communication port(s) | Serial RS-485 |
| Terminal type | Push-in |