E5C2-R20J 100-240VAC 0-300
Basic temperature controller, 1/16 DIN, 48 x 48 mm,Dial knob,On-Off Control,J-Thermocouple,0-300deg.,100 to 240V AC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control |
Number of control loops | 1 |
Temperature input type | J |
Temperature range | 0-300 °C |
Number of alarm outputs | 0 |
Supply voltage AC | 100-240 V |
Control output | Relay |
Terminal | Plug-in |
Accessories
P2CF-08-E | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|
|
P3G-08 | Socket, back-connecting, 8-pin, screw terminals |
|