E3RB-RP21-F2
Photoelectric sensor, M18 threaded barrel, radial type, metal, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, inverted logic, M12 connector
Specifications
Shape | Cylindrical radial |
Sensing method | Retro-reflective |
Sensing distance | 3000 mm |
Sensing distance (min.) | 100 mm |
Setting method | Manual adjustment |
Connection method | Connector M12 |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | Brass, nickel plated |
Thread size | M18 |
Product Length (unpacked) | 61 mm |
Type of light | Polarized red light |
Power supply voltage | 10-30 V |
Features | M.S.R. |
Degree of protection (IP) | IP67/IP69K |