Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3FB-LP12 2M

Photoelectric sensor, M18 threaded barrel, metal, red LED, background suppression, 200 mm, PNP, Light-ON/Dark-ON, 2 m cable

Specifications

Shape Cylindrical axial
Sensing method Background suppression
Sensing distance 200 mm
Setting method Fixed
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 0.5 ms
Material housing Brass, nickel plated
Thread size M18
Product Length (unpacked) 44 mm
Type of light Polarity free red light
Power supply voltage 10-30 V
Degree of protection (IP) IP67/IP69K

Accessories

E39-L183 M18 L-type mounting bracket, stainless steel (SUS304)

Downloads