E3FB-LN12 2M
Photoelectric sensor, M18 threaded barrel, metal, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cylindrical axial |
Sensing method | Background suppression |
Sensing distance | 200 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | Brass, nickel plated |
Thread size | M18 |
Product Length (unpacked) | 44 mm |
Type of light | Polarity free red light |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP67/IP69K |