This product has been discontinued; production has ended on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Shape | Cylindrical axial |
| Sensing method | Through-beam |
| Sensing distance | 15000 mm |
| Setting method | Manual adjustment |
| Connection method | Connector M12 |
| Output type | PNP |
| Operation mode | Dark-ON, Light-ON |
| Response time | 0.5 ms |
| Material housing | ABS |
| Thread size | M18 |
| Product Length (unpacked) | 45 mm |
| Type of light | Polarity free red light |
| Power supply voltage | 10-30 V |
| Degree of protection (IP) | IP66 |
