Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-L200MN-M1TJ 0.3M

Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 200 mm
Sensing distance (min.) 10 mm
Setting method Teach-In
Connection method M12 pigtail Smartclick connector
Cable length 0.3 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Stainless steel
Product Width (unpacked) 11.4 mm
Product Height (unpacked) 38 mm
Product Depth (unpacked) 22 mm
Type of light Polarity free red light
Spot size 25 x 25 mm
Power supply voltage 10-30 V

Accessories

E39-L201 L-shaped mounting bracket for E3AS-F/L cable and pigtail models.
E39-L202 Horizontal protective cover bracket for E3AS-F/L cable and pigtail models.
E39-L203 Rear mounting bracket for E3AS-F/L models
E39-L204 Robust mounting bracket for E3AS-F/L cable and pigtail models.

Downloads